Quantity | Unit price |
---|---|
1 - 499 | $5.6996 |
500 - 999 | $2.5886 |
1000 - 1999 | $1.8189 |
2000 - 9999 | $1.0379 |
10000 - 19999 | $0.9333 |
20000 + | $0.8834 |
Overall Diameter | 38.2 mm |
---|---|
Overall Diameter | 1.504 in |
Overall Height | 9 mm |
Overall Height | 0.354 in |
Fitting Style | Push Fit |
Hole Type | Round Hole |
Colour | Black |
Full Material | Thermoplastic Rubber |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.