Quantity | Unit price |
---|---|
1 - 374 | $5.7677 |
375 - 749 | $2.6115 |
750 - 1499 | $1.8302 |
1500 - 7499 | $1.0445 |
7500 - 14999 | $0.9423 |
15000 + | $0.8901 |
Overall Diameter | 43.7 mm |
---|---|
Overall Diameter | 1.720 in |
Overall Height | 8.2 mm |
Overall Height | 0.323 in |
Fitting Style | Push Fit |
Hole Type | Round Hole |
Colour | Black |
Full Material | Thermoplastic Rubber |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.