Quantity | Unit price |
---|---|
1000 - 9999 | $0.6057 |
10000 - 24999 | $0.551 |
25000 + | $0.5048 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 15.0 mm |
---|---|
Overall Diameter | 0.591 in |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Fitting Style | Push Fit |
Hole Type | Rectangular |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.