Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2652 - $0.7337 | 10000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2258 - $0.6254 | 5000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2999 - $0.833 | 4800 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.5432 - $1.5135 | 3726 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.8432 - $2.3366 | 1997 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.143 - $0.3959 | 8526 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1977 - $0.5504 | 5519 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.8928 - $2.486 | 7484 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2369 - $0.6542 | 2549 In stock |
|
Black
|
PVC
|
|
|
|
||
| 11152B | $0.4539 - $1.2573 | 5998 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.2034 - $0.5649 | 24803 In stock |
|
Black
|
PVC
|
|
|
|
||
| 10705B | $0.4563 - $1.2696 | 3454 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.2087 - $0.5795 | 4780 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.6107 - $1.6943 | 5945 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.9624 - $2.406 | 1078 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.3585 - $0.9945 | 6870 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1466 - $0.4058 | 13487 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1736 - $0.4803 | 20268 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2034 - $0.5649 | 48811 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.8432 - $2.3366 | 8018 In stock |
|
Black
|
PVC