Menu Search

Body Plug - Head Diameter 32.0 mm | 1.26 in ; Panel Thickness Range 3.2 - 150.0 mm | 0.125 - 5.906 in; Black

This Light Tight Plug securely seal openings or holes such as sharp edges. It provides a clean finish and it has a push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from Silicone and offers IP67 protection. Fits into panel of a maximum thickness of 3.2 mm.
Item code:

LTP-1

21000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $1.7093
5000 - 9999 $1.3536
10000 + $1.1666
Standard pack: 1000

Order in multiple of 1000

Total price:

$1,709.30

1000 x $1.7093

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Silicone Rubber
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us