Menu Search

Body Plug - Head Diameter 27.7 mm | 1.091 in ; Panel Thickness Range 3.2 - 3.2 mm | 0.125 - 0.126 in; Black

This Light Tight Plug securely seal openings or holes such as sharp edges. It provides a clean finish and it has a push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from Silicone and offers IP67 protection. Fits into panel of a maximum thickness of 3.2 mm.
Item code:

LTP-7

2700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $3.5801
1000 - 4999 $2.0349
5000 - 9999 $1.6122
10000 + $1.3883
Standard pack: 500

Order in multiple of 500

Total price:

$1,790.05

500 x $3.5801

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Silicone Rubber
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us