Quantity | Unit price |
---|---|
1 - 99 | $0.4574 |
100 - 249 | $0.3287 |
250 - 499 | $0.2288 |
500 - 999 | $0.1635 |
1000 - 3999 | $0.1307 |
4000 - 7999 | $0.1241 |
8000 - 11999 | $0.1178 |
12000 + | $0.1109 |
Distance Across Flats | 12.3 mm |
---|---|
Distance Across Flats | 0.484 in |
Colour | White |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.