Quantity | Unit price |
---|---|
1 - 312 | $0.7694 |
313 - 624 | $0.5502 |
625 - 1249 | $0.3846 |
1250 - 2499 | $0.2753 |
2500 - 12499 | $0.2201 |
12500 - 24999 | $0.2094 |
25000 - 37499 | $0.1983 |
37500 + | $0.1872 |
Distance Across Flats | 16.8 mm |
---|---|
Distance Across Flats | 0.661 in |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.