Quantity | Unit price |
---|---|
1 - 149 | $1.0538 |
150 - 299 | $0.753 |
300 - 599 | $0.5294 |
600 - 1199 | $0.3756 |
1200 - 5999 | $0.3009 |
6000 - 11999 | $0.287 |
12000 - 17999 | $0.2705 |
18000 + | $0.2561 |
Distance Across Flats | 21.8 mm |
---|---|
Distance Across Flats | 0.858 in |
Colour | White |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.