Quantity | Unit price |
---|---|
1 - 187 | $1.5854 |
188 - 374 | $1.1307 |
375 - 749 | $0.7928 |
750 - 1499 | $0.5666 |
1500 - 7499 | $0.4526 |
7500 - 14999 | $0.4313 |
15000 - 22499 | $0.408 |
22500 + | $0.384 |
Distance Across Flats | 26.8 mm |
---|---|
Distance Across Flats | 1.055 in |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.