Quantity | Unit price |
---|---|
1 - 149 | $1.9116 |
150 - 299 | $1.3662 |
300 - 599 | $0.9536 |
600 - 1199 | $0.6831 |
1200 - 5999 | $0.5457 |
6000 - 11999 | $0.5177 |
12000 - 17999 | $0.492 |
18000 + | $0.4613 |
Distance Across Flats | 29.8 mm |
---|---|
Distance Across Flats | 1.173 in |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.