Quantity | Unit price |
---|---|
1 - 4 | $43.007 |
5 - 9 | $35.8317 |
10 - 49 | $28.6563 |
50 - 99 | $28.0884 |
100 - 249 | $27.2484 |
250 - 499 | $25.8863 |
500 + | $24.2966 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 30 |
Outside Diameter | 984.3 mm |
Outside Diameter | 38.750 in |
Bolt Circle Diameter | 914.4 mm |
Bolt Circle Diameter | 36.000 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.