Quantity | Unit price |
---|---|
1 - 4 | $64.9191 |
5 - 9 | $54.0881 |
10 - 49 | $43.3022 |
50 - 99 | $42.4166 |
100 - 249 | $41.0997 |
250 - 499 | $39.056 |
500 + | $36.7854 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 36 |
Outside Diameter | 1168.4 mm |
Outside Diameter | 46.000 in |
Bolt Circle Diameter | 1085.9 mm |
Bolt Circle Diameter | 42.750 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.