Quantity | Unit price |
---|---|
1 - 4 | $12.6023 |
5 - 9 | $10.4907 |
10 - 49 | $8.4017 |
50 - 99 | $8.2428 |
100 - 249 | $7.9701 |
250 - 499 | $7.5387 |
500 + | $7.1528 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 14 |
Outside Diameter | 584.2 mm |
Outside Diameter | 23.000 in |
Bolt Circle Diameter | 514.4 mm |
Bolt Circle Diameter | 20.250 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.