Quantity | Unit price |
---|---|
1 - 4 | $40.4411 |
5 - 9 | $33.7199 |
10 - 49 | $26.976 |
50 - 99 | $26.4311 |
100 - 249 | $25.6589 |
250 - 499 | $24.2966 |
500 + | $22.934 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 34 |
Outside Diameter | 1206.5 mm |
Outside Diameter | 47.500 in |
Bolt Circle Diameter | 1104.9 mm |
Bolt Circle Diameter | 43.500 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.