Quantity | Unit price |
---|---|
1 - 4 | $33.6063 |
5 - 9 | $27.9977 |
10 - 49 | $22.3892 |
50 - 99 | $21.935 |
100 - 249 | $21.2766 |
250 - 499 | $20.1411 |
500 + | $19.0286 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 18 |
Outside Diameter | 743 mm |
Outside Diameter | 29.250 in |
Bolt Circle Diameter | 654.1 mm |
Bolt Circle Diameter | 25.750 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.