Quantity | Unit price |
---|---|
1 - 4 | $33.7653 |
5 - 9 | $28.1112 |
10 - 49 | $22.5027 |
50 - 99 | $22.0485 |
100 - 249 | $21.3674 |
250 - 499 | $20.2775 |
500 + | $19.142 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 20.000 in |
Outside Diameter | 857.3 mm |
Outside Diameter | 33.750 in |
Bolt Circle Diameter | 749.3 mm |
Bolt Circle Diameter | 29.500 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.