Quantity | Unit price |
---|---|
1 - 24 | $4.7685 |
25 - 49 | $3.7014 |
50 - 249 | $2.1165 |
250 - 499 | $2.0733 |
500 - 1249 | $2.0099 |
1250 - 2499 | $1.9031 |
2500 + | $1.7985 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 900 |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | 2.000 in |
Outside Diameter | 215.9 mm |
Outside Diameter | 8.500 in |
Bolt Circle Diameter | 165.1 mm |
Bolt Circle Diameter | 6.500 in |
Bolt Hole Size | 25.4 mm |
Bolt Hole Size | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.