Quantity | Unit price |
---|---|
1 - 24 | $1.5329 |
25 - 49 | $1.1492 |
50 - 249 | $0.7653 |
250 - 499 | $0.7494 |
500 + | $0.7269 |
Colour | Black |
---|---|
Full Material | PolyCor Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 40 |
Outside Diameter | 150.0 mm |
Outside Diameter | 5.906 in |
Bolt Circle Diameter | 110.0 mm |
Bolt Circle Diameter | 4.331 in |
Bolt Hole Size | 18.0 mm |
Bolt Hole Size | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.