Quantity | Unit price |
---|---|
1 - 24 | $2.5433 |
25 - 49 | $1.9073 |
50 - 249 | $1.2717 |
250 - 499 | $1.2468 |
500 + | $1.2081 |
Colour | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 10 |
Compatible Nominal Pipe Sizes (All) | DN 80 |
Outside Diameter | 200.0 mm |
Outside Diameter | 7.874 in |
Bolt Circle Diameter | 160.0 mm |
Bolt Circle Diameter | 6.299 in |
Bolt Hole Size | 18.0 mm |
Bolt Hole Size | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.