| Quantity | Unit price |
|---|---|
| 5 - 24 | $13.7046 |
| 25 - 124 | $6.8523 |
| 125 + | $6.167 |
| Colour | Black |
|---|---|
| Full Material | PolyCor Corrugated Polypropylene |
| Class Pressure Rating | 40 |
| Compatible Nominal Pipe Sizes (All) | DN 250 |
| Outside Diameter | 17.717 in |
| Outside Diameter | 450.0 mm |
| Bolt Circle Diameter | 15.157 in |
| Bolt Circle Diameter | 385.0 mm |
| Bolt Hole Size | 1.299 in |
| Bolt Hole Size | 33.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue