Quantity | Unit price |
---|---|
1 - 4 | $32.6981 |
5 - 9 | $24.5237 |
10 - 49 | $16.3491 |
50 - 99 | $16.0221 |
100 + | $15.5315 |
Colour | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 40 |
Compatible Nominal Pipe Sizes (All) | DN 500 |
Outside Diameter | 755.0 mm |
Outside Diameter | 29.724 in |
Bolt Circle Diameter | 670.0 mm |
Bolt Circle Diameter | 26.378 in |
Bolt Hole Size | 42.0 mm |
Bolt Hole Size | 1.654 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.