Quantity | Unit price |
---|---|
1 - 24 | $3.6015 |
25 - 49 | $2.6999 |
50 - 249 | $1.8008 |
250 - 499 | $1.7646 |
500 + | $1.7099 |
Colour | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 6 |
Compatible Nominal Pipe Sizes (All) | DN 125 |
Outside Diameter | 240.0 mm |
Outside Diameter | 9.449 in |
Bolt Circle Diameter | 200.0 mm |
Bolt Circle Diameter | 7.874 in |
Bolt Hole Size | 18.0 mm |
Bolt Hole Size | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.