Quantity | Unit price |
---|---|
1 - 11 | $4.7526 |
12 - 24 | $3.5544 |
25 - 124 | $2.3553 |
125 - 249 | $2.3123 |
250 + | $2.2572 |
Colour | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 6 |
Compatible Nominal Pipe Sizes (All) | DN 150 |
Outside Diameter | 265.0 mm |
Outside Diameter | 10.433 in |
Bolt Circle Diameter | 225.0 mm |
Bolt Circle Diameter | 8.858 in |
Bolt Hole Size | 18.0 mm |
Bolt Hole Size | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.