Quantity | Unit price |
---|---|
1 - 4 | $17.1777 |
5 - 9 | $12.8823 |
10 - 49 | $8.5889 |
50 - 99 | $8.4162 |
100 + | $8.1599 |
Colour | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 6 |
Compatible Nominal Pipe Sizes (All) | DN 400 |
Outside Diameter | 540.0 mm |
Outside Diameter | 21.26 in |
Bolt Circle Diameter | 495.0 mm |
Bolt Circle Diameter | 19.488 in |
Bolt Hole Size | 22.0 mm |
Bolt Hole Size | 0.866 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.