Quantity | Unit price |
---|---|
1 - 4 | $67.7913 |
5 - 9 | $52.7499 |
10 - 49 | $30.1529 |
50 - 99 | $29.5466 |
100 - 249 | $28.6838 |
250 - 499 | $27.0513 |
500 + | $25.652 |
Colour | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 34 |
Outside Diameter | 1111.3 mm |
Outside Diameter | 43.750 in |
Bolt Circle Diameter | 1028.7 mm |
Bolt Circle Diameter | 40.500 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.