Quantity | Unit price |
---|---|
1 - 11 | $8.2554 |
12 - 24 | $6.2033 |
25 - 124 | $4.151 |
125 - 249 | $4.0577 |
250 - 624 | $3.918 |
625 - 1129 | $3.7314 |
1130 + | $3.5213 |
Colour | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 5 |
Outside Diameter | 419.1 mm |
Outside Diameter | 16.500 in |
Bolt Circle Diameter | 323.9 mm |
Bolt Circle Diameter | 12.750 in |
Bolt Hole Size | 47.6 mm |
Bolt Hole Size | 1.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.