Quantity | Unit price |
---|---|
1 - 4 | $9.6051 |
5 - 9 | $7.9931 |
10 - 49 | $6.4035 |
50 - 99 | $6.2673 |
100 - 249 | $6.0855 |
250 - 499 | $5.7677 |
500 + | $5.4272 |
Colour | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Outside Diameter | 520.7 mm |
Outside Diameter | 20.500 in |
Bolt Circle Diameter | 450.9 mm |
Bolt Circle Diameter | 17.750 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.