Quantity | Unit price |
---|---|
1 - 4 | $17.0529 |
5 - 9 | $14.1918 |
10 - 49 | $11.3762 |
50 - 99 | $11.1264 |
100 - 249 | $10.8086 |
250 - 499 | $10.241 |
500 + | $9.6734 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 14.000 in |
Outside Diameter | 533.4 mm |
Outside Diameter | 21.000 in |
Bolt Circle Diameter | 476.3 mm |
Bolt Circle Diameter | 18.750 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.