Quantity | Unit price |
---|---|
1 - 9 | $48.2523 |
10 - 19 | $47.276 |
20 - 29 | $45.8225 |
30 - 39 | $43.4157 |
40 + | $41.0997 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 40.000 in |
Outside Diameter | 1289.1 mm |
Outside Diameter | 50.750 in |
Bolt Circle Diameter | 1200.2 mm |
Bolt Circle Diameter | 47.250 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.