Quantity | Unit price |
---|---|
1 - 9 | $56.9036 |
10 - 19 | $55.7457 |
20 - 29 | $54.0428 |
30 - 39 | $51.2042 |
40 + | $48.3659 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 44.000 in |
Outside Diameter | 1403.4 mm |
Outside Diameter | 55.250 in |
Bolt Circle Diameter | 1314.5 mm |
Bolt Circle Diameter | 51.750 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.