Quantity | Unit price |
---|---|
1 - 11 | $6.9495 |
12 - 24 | $5.2239 |
25 - 124 | $3.4982 |
125 - 249 | $3.405 |
250 - 624 | $3.3116 |
625 - 1129 | $3.125 |
1130 + | $2.9618 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 3 |
Outside Diameter | 266.7 mm |
Outside Diameter | 10.500 in |
Bolt Circle Diameter | 203.2 mm |
Bolt Circle Diameter | 8.000 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.