Quantity | Unit price |
---|---|
1 - 4 | $19.7324 |
5 - 9 | $16.44 |
10 - 49 | $13.1474 |
50 - 99 | $12.875 |
100 - 249 | $12.4889 |
250 + | $11.853 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | 10.000 in |
Outside Diameter | 673.1 mm |
Outside Diameter | 26.500 in |
Bolt Circle Diameter | 539.8 mm |
Bolt Circle Diameter | 21.250 in |
Bolt Hole Size | 66.7 mm |
Bolt Hole Size | 2.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.