Quantity | Unit price |
---|---|
1 - 11 | $11.6261 |
12 - 24 | $8.7195 |
25 - 124 | $5.8356 |
125 - 249 | $5.6996 |
250 - 624 | $5.5179 |
625 + | $5.2455 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | 4.000 in |
Outside Diameter | 355.6 mm |
Outside Diameter | 14.000 in |
Bolt Circle Diameter | 273.1 mm |
Bolt Circle Diameter | 10.750 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.