Quantity | Unit price |
---|---|
1 - 4 | $52.2942 |
5 - 9 | $43.5746 |
10 - 49 | $34.8779 |
50 - 99 | $34.1514 |
100 - 249 | $33.1524 |
250 + | $31.3356 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 24.000 in |
Outside Diameter | 914.4 mm |
Outside Diameter | 36.000 in |
Bolt Circle Diameter | 812.8 mm |
Bolt Circle Diameter | 32.000 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.