Quantity | Unit price |
---|---|
1 - 4 | $59.7927 |
5 - 9 | $49.835 |
10 - 49 | $39.8538 |
50 - 99 | $39.0843 |
100 - 249 | $37.7786 |
250 + | $35.9129 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 30.000 in |
Outside Diameter | 1092.2 mm |
Outside Diameter | 43.000 in |
Bolt Circle Diameter | 997 mm |
Bolt Circle Diameter | 39.250 in |
Bolt Hole Size | 47.6 mm |
Bolt Hole Size | 1.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.