Quantity | Unit price |
---|---|
1 - 9 | $57.6984 |
10 - 19 | $56.5403 |
20 - 29 | $54.8373 |
30 - 39 | $51.9536 |
40 + | $49.047 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 44 |
Outside Diameter | 1352.6 mm |
Outside Diameter | 53.250 in |
Bolt Circle Diameter | 1263.7 mm |
Bolt Circle Diameter | 49.750 in |
Bolt Hole Size | 47.6 mm |
Bolt Hole Size | 1.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.