Quantity | Unit price |
---|---|
1 - 4 | $22.3892 |
5 - 9 | $18.6653 |
10 - 49 | $14.9414 |
50 - 99 | $14.6232 |
100 - 249 | $14.1693 |
250 + | $13.4198 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 14.000 in |
Outside Diameter | 584.2 mm |
Outside Diameter | 23.000 in |
Bolt Circle Diameter | 514.4 mm |
Bolt Circle Diameter | 20.250 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.