Quantity | Unit price |
---|---|
1 - 4 | $39.1242 |
5 - 9 | $32.5844 |
10 - 49 | $26.0678 |
50 - 99 | $25.5456 |
100 - 249 | $24.7506 |
250 + | $23.3882 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 18.000 in |
Outside Diameter | 711.2 mm |
Outside Diameter | 28.000 in |
Bolt Circle Diameter | 628.7 mm |
Bolt Circle Diameter | 24.750 in |
Bolt Hole Size | 38.1 mm |
Bolt Hole Size | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.