Quantity | Unit price |
---|---|
1 - 4 | $56.0633 |
5 - 9 | $46.7082 |
10 - 49 | $37.3757 |
50 - 99 | $36.6266 |
100 - 249 | $35.4228 |
250 + | $33.6063 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 28.000 in |
Outside Diameter | 1035.1 mm |
Outside Diameter | 40.750 in |
Bolt Circle Diameter | 939.8 mm |
Bolt Circle Diameter | 37.000 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.