Quantity | Unit price |
---|---|
1 - 4 | $58.2888 |
5 - 9 | $48.5703 |
10 - 49 | $38.8517 |
50 - 99 | $38.0796 |
100 - 249 | $37.0124 |
250 + | $34.9688 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 30.000 in |
Outside Diameter | 1092.2 mm |
Outside Diameter | 43.000 in |
Bolt Circle Diameter | 997 mm |
Bolt Circle Diameter | 39.250 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.