Quantity | Unit price |
---|---|
1 - 9 | $53.316 |
10 - 19 | $52.2488 |
20 - 29 | $50.6592 |
30 - 39 | $47.9799 |
40 + | $45.414 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 42.000 in |
Outside Diameter | 1320.8 mm |
Outside Diameter | 52.000 in |
Bolt Circle Diameter | 1225.6 mm |
Bolt Circle Diameter | 48.250 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.