Quantity | Unit price |
---|---|
1 - 4 | $53.5662 |
5 - 9 | $44.6346 |
10 - 49 | $35.7032 |
50 - 99 | $35.0034 |
100 - 249 | $34.0475 |
250 + | $32.1816 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 20.000 in |
Outside Diameter | 812.8 mm |
Outside Diameter | 32.000 in |
Bolt Circle Diameter | 723.9 mm |
Bolt Circle Diameter | 28.500 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.