Quantity | Unit price |
---|---|
1 - 4 | $66.1454 |
5 - 9 | $55.1327 |
10 - 49 | $44.097 |
50 - 99 | $43.2114 |
100 - 249 | $42.008 |
250 + | $39.7373 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 28.000 in |
Outside Diameter | 1073.2 mm |
Outside Diameter | 42.250 in |
Bolt Circle Diameter | 965.2 mm |
Bolt Circle Diameter | 38.000 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.