Quantity | Unit price |
---|---|
1 - 4 | $72.3444 |
5 - 9 | $60.287 |
10 - 49 | $48.2297 |
50 - 99 | $47.2532 |
100 - 249 | $45.8679 |
250 + | $43.3704 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 32.000 in |
Outside Diameter | 1193.8 mm |
Outside Diameter | 47.000 in |
Bolt Circle Diameter | 1079.5 mm |
Bolt Circle Diameter | 42.500 in |
Bolt Hole Size | 60.3 mm |
Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.