Quantity | Unit price |
---|---|
1 - 4 | $83.3225 |
5 - 9 | $69.447 |
10 - 49 | $55.5485 |
50 - 99 | $54.4524 |
100 - 249 | $52.7034 |
250 + | $49.905 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 38.000 in |
Outside Diameter | 1270 mm |
Outside Diameter | 50.000 in |
Bolt Circle Diameter | 1162.1 mm |
Bolt Circle Diameter | 45.750 in |
Bolt Hole Size | 60.3 mm |
Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.