Quantity | Unit price |
---|---|
1 - 9 | $58.44 |
10 - 19 | $57.2508 |
20 - 29 | $55.502 |
30 - 39 | $52.5867 |
40 + | $49.6718 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 42.000 in |
Outside Diameter | 1403.4 mm |
Outside Diameter | 55.250 in |
Bolt Circle Diameter | 1282.7 mm |
Bolt Circle Diameter | 50.500 in |
Bolt Hole Size | 66.7 mm |
Bolt Hole Size | 2.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.