Quantity | Unit price |
---|---|
1 - 11 | $15.9177 |
12 - 24 | $11.9439 |
25 - 124 | $7.9476 |
125 - 249 | $7.8114 |
250 - 624 | $7.5387 |
625 + | $7.1754 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 8.000 in |
Outside Diameter | 419.1 mm |
Outside Diameter | 16.500 in |
Bolt Circle Diameter | 349.3 mm |
Bolt Circle Diameter | 13.750 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.