Quantity | Unit price |
---|---|
1 - 4 | $41.1903 |
5 - 9 | $34.3331 |
10 - 49 | $27.4529 |
50 - 99 | $26.9078 |
100 - 249 | $26.1131 |
250 + | $24.7506 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 18.000 in |
Outside Diameter | 787.4 mm |
Outside Diameter | 31.000 in |
Bolt Circle Diameter | 685.8 mm |
Bolt Circle Diameter | 27.000 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.