Quantity | Unit price |
---|---|
1 - 4 | $69.3306 |
5 - 9 | $57.764 |
10 - 49 | $46.1972 |
50 - 99 | $45.2876 |
100 - 249 | $43.8417 |
250 + | $41.5098 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 26.000 in |
Outside Diameter | 1085.9 mm |
Outside Diameter | 42.750 in |
Bolt Circle Diameter | 952.5 mm |
Bolt Circle Diameter | 37.500 in |
Bolt Hole Size | 73 mm |
Bolt Hole Size | 2.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.